IESNA:LM-63-2002
[TEST]P1383040
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-735-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 70CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (78) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15995.3
TILT=NONE
78 -1 1 38 11 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
1812.7 1812.7 1794.3 1783.4 1801.7 1834.6 1852.9 1893.2 1962.8 2061.7 2189.8 2325.3 2486.4 2676.9 2889.3 3130.9 3383.6 3625.3 3826.7 
3965.9 4053.7 4083.0 3965.9 3661.9 2973.5 2127.6 2014.1 1453.8 845.9 545.6 377.2 245.3 172.1 135.5 87.9 25.6 7.3 0.0 
1812.7 1801.7 1787.0 1779.7 1790.7 1827.3 1849.3 1893.2 1966.5 2061.7 2186.2 2332.6 2490.1 2676.9 2900.2 3141.9 3394.6 3636.3 3826.7 
3973.2 4064.7 4083.0 3984.2 3698.5 2988.1 2156.9 2014.1 1464.8 853.2 553.0 377.2 271.0 172.1 128.2 84.2 29.3 11.0 0.0 
1812.7 1798.0 1787.0 1783.4 1805.3 1845.6 1889.6 1948.1 2025.0 2138.6 2266.7 2416.9 2574.3 2761.1 2980.8 3218.8 3482.5 3720.5 3940.2 
4105.0 4207.5 4244.2 4170.9 3921.9 3306.7 2383.9 2244.8 1680.8 981.4 615.2 406.5 293.0 223.4 135.5 87.9 36.6 11.0 0.0 
1812.7 1805.3 1798.0 1798.0 1827.3 1882.2 1944.5 2021.4 2116.6 2230.1 2365.6 2512.1 2680.5 2856.3 3065.0 3299.4 3552.1 3819.4 4057.4 
4258.8 4398.0 4467.5 4452.9 4299.1 3921.9 3039.4 2830.7 2149.5 1380.5 776.3 494.4 333.2 234.4 164.8 106.2 40.3 11.0 0.0 
1812.7 1805.3 1809.0 1823.6 1860.3 1926.2 2010.4 2105.6 2211.8 2329.0 2464.5 2614.6 2772.1 2947.8 3145.6 3365.3 3614.3 3874.3 4145.3 
4376.0 4573.7 4701.9 4753.2 4727.5 4533.5 4116.0 3940.2 3101.6 2094.6 1248.7 644.5 369.9 234.4 168.4 98.9 40.3 14.6 0.0 
1812.7 1812.7 1827.3 1852.9 1900.5 1973.8 2061.7 2164.2 2281.4 2409.5 2545.0 2687.9 2834.3 3006.4 3193.2 3401.9 3636.3 3881.6 4149.0 
4409.0 4650.6 4848.4 4983.9 5071.8 5071.8 4928.9 4863.0 4522.5 3596.0 2047.0 1116.9 534.6 318.6 179.4 91.5 40.3 14.6 0.0 
1812.7 1820.0 1841.9 1882.2 1944.5 2014.1 2101.9 2204.5 2307.0 2427.9 2545.0 2673.2 2819.7 2966.2 3145.6 3336.0 3548.4 3775.4 4002.5 
4251.5 4496.8 4734.9 4950.9 5112.0 5232.9 5295.1 5309.8 5247.5 4573.7 3841.4 2438.8 1285.3 571.3 234.4 98.9 47.6 22.0 
0.0 
1812.7 1816.3 1845.6 1900.5 1973.8 2050.7 2131.2 2219.1 2307.0 2394.9 2493.8 2603.6 2724.5 2860.0 3013.8 3185.9 3383.6 3588.7 3801.1 
4042.8 4266.1 4489.5 4698.2 4896.0 5086.4 5243.9 5258.5 5075.4 4815.4 4669.0 4123.3 3134.6 1464.8 384.5 168.4 65.9 
25.6 0.0 
1812.7 1827.3 1863.9 1929.8 2006.7 2087.3 2167.9 2237.4 2303.3 2372.9 2446.2 2530.4 2625.6 2731.8 2863.6 3013.8 3193.2 3390.9 3588.7 
3804.7 4031.8 4251.5 4456.6 4650.6 4841.1 4932.6 4903.3 4639.7 4617.7 4562.8 4606.7 4192.9 2244.8 765.3 212.4 
73.2 29.3 0.0 
1812.7 1827.3 1863.9 1937.2 2025.0 2112.9 2197.2 2263.1 2325.3 2387.6 2453.5 2519.4 2596.3 2702.5 2830.7 2973.5 3156.6 3347.0 3544.7 
3749.8 3973.2 4181.9 4383.3 4584.7 4775.1 4778.8 4712.9 4445.6 4460.2 4335.7 4478.5 4236.8 2098.3 373.5 120.8 
54.9 29.3 0.0 
1812.7 1820.0 1867.6 1944.5 2028.7 2116.6 2208.1 2285.0 2336.3 2394.9 2464.5 2530.4 2607.3 2709.8 2834.3 2980.8 3156.6 3361.6 3559.4 
3771.8 3991.5 4203.9 4427.3 4610.4 4797.1 4778.8 4705.6 4445.6 4467.5 4328.4 4467.5 4072.1 1863.9 274.6 109.9 51.3 
29.3 0.0 
